You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EM/S3.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EM/S3.16.1

General Information

  • Extended Product Type:
    EM/S3.16.1
  • Product ID:
    2CDG110148R0011
  • EAN:
    4016779877060
  • Catalog Description:
    EM/S3.16.1 Energy Module, 3-fold, 16/20 A, MDRC
  • Long Description:
    measures energy consumption and various electrical parameters in the terminal current. Active power, Current, Voltage and Frequency can be monitored via threshold values and peak loads can be limited through a simple load control. The measured values are provided via ABB i-bus® KNX.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC505119D0201
    2CDC512069D0201
  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Output Voltage (Uout):
    250 V AC
  • Maximum Switching Current:
    20 A
  • Power Loss:
    3 W
  • Number of Outputs:
    3
  • Maximum Number of Switching Outputs:
    0
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Connection Type:
    Direct
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Model Number:
    Energy meter
  • Number of Batteries:
    0
  • Application Function:
    Building Management
    Electrical Load and Light Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.16 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001102 - Energy management for bus system
  • ETIM 9:
    EC001102 - Energy management for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143126
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links