Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SA/S2.10.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA/S2.10.2.1

General Information

  • Extended Product Type:
    SA/S2.10.2.1
  • Product ID:
    2CDG110155R0011
  • EAN:
    4016779877831
  • Catalog Description:
    SA/S2.10.2.1 Switch Actuator, 2-fold, 10 A, MDRC
  • Long Description:
    Uses potential free contacts to switch 2 independent electrical loads via the ABB i-bus®. Manual operation and display of the switching state of the contacts. The 10AX device is especially suited for loads with high surge currents e.g. flourescent lighting (AX) acc. EN 60669.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC505054D0205
    2CDC505101D0202
  • Voltage Range:
    230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    10 A
  • Maximum Switching Current:
    10 A
  • Maximum Switching Power:
    2500 W
  • Power Loss:
    1.5 W
  • Contact Position Indication:
    ON / OFF
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    Yes
  • Suitable for C-Load:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK505123D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.13 kg
  • Built-In Depth (t2):
    64.5 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links