You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RM/S3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RM/S3.1

General Information

  • Extended Product Type:
    RM/S3.1
  • Product ID:
    2CDG110165R0011
  • EAN:
    4016779881067
  • Catalog Description:
    RM/S3.1 Room Master, MDRC
  • Long Description:
    Device to control of apartment ranges, typically in hotels and small apartments. 12 inputs, 4 outputs and 4 shutter outputs or 8 outputs.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC514088D0201
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    20 A
  • Power Loss:
    5.15 W
  • Number of Outputs:
    8
  • Number of Digital Inputs:
    0
  • Number of Input Channels:
    12
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK514086D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    6193a316-b044-494c-b96a-0ed2c891e119 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    12
  • Product Net Width:
    216 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.55 kg
  • Dimension Diagram:
    2CDC072028F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001584 - I/O device for bus system
  • ETIM 9:
    EC001584 - I/O device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143145
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links