You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SV/S 30.320.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SV/S 30.320.1.1

General Information

  • Extended Product Type:
    SV/S 30.320.1.1
  • Product ID:
    2CDG110166R0011
  • EAN:
    4016779906197
  • Catalog Description:
    SV/S30.320.1.1 Power Supply, 320 mA, MDRC
  • Long Description:
    KNX power supplies 320 mA generate and monitor the KNX system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. With two-coloured status indicator and wide range input from 85…265 V AC, 50/60 Hz.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501067D0201
  • Voltage Range:
    110 ... 230 V AC
  • Buffer Voltage:
    No
  • Output Current Maximum (Iout):
    0.32 A
  • Power Loss:
    6 W
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Number of Integrated Chokes:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.26 kg
  • Dimension Diagram:
    2CDC072033F0015

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.3 kg
  • Customs Tariff Number:
    85044095
  • E-Number (Finland):
    2815462
  • E-Number (Sweden):
    1738578
  • E-Number (Switzerland):
    405800515
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000675 - Power supply for bus system
  • ETIM 9:
    EC000675 - Power supply for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 95
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links