You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IO/S4.6.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IO/S4.6.1.1

General Information

  • Extended Product Type:
    IO/S4.6.1.1
  • Product ID:
    2CDG110168R0011
  • EAN:
    4016779881074
  • Catalog Description:
    IO/S4.6.1.1 I/O Actuator, 4-fold, MDRC
  • Long Description:
    For the control of loads in residential areas, typically in hotel rooms and apartments. The I/O Actuators provide binary inputs for the connection of conventional push-buttons and outputs for switching loads. Inputs and outputs can be internally connected by ETS. By integrating the devices into KNX networks further functions can be realised: e.g. central control or room based emergency calls to a control centre.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC505144D0201
  • Current Type:
    AC
  • Special Functions:
    Switching
  • Sub-Function:
    LED controlling
  • Rated Operational Voltage:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Input Voltage (Uin):
    230 V AC
  • Output Voltage (Uout):
    250 V AC
  • Rated Current (In):
    6 A
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    1200 W
  • Power Loss:
    1.05 W
  • Number of Outputs:
    Venetian-Blind Maximum 0
  • Number of LEDs:
    0
  • Maximum Number of Switching Outputs:
    4
  • Number of Input Channels:
    4
  • Number of Output Channels:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Suitable for C-Load:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK505142D2701
  • REACH Declaration:
    9AKK107492A1906
  • SCIP:
    5144ccba-65f8-4b6a-8b84-150a9f26fd6e Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.17 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001584 - I/O device for bus system
  • ETIM 9:
    EC001584 - I/O device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143145
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links