Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RM/S4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RM/S4.1

General Information

  • Extended Product Type:
    RM/S4.1
  • Product ID:
    2CDG110170R0011
  • EAN:
    4016779881265
  • Catalog Description:
    RM/S4.1 Room Master, MDRC
  • Long Description:
    Device to control of apartment ranges, typically in hotels and small apartments. 8 inputs and 8 outputs.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC514096D0201
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    6 A
  • Power Loss:
    1.85 W
  • Number of Outputs:
    8
  • Number of Input Channels:
    8
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CDK514095D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    d24ce0bc-36e1-4b50-b04c-428e40dbcef4 Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.3 kg
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001584 - I/O device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27143145
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links