Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DLR/A4.8.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DLR/A4.8.1.1

General Information

  • Extended Product Type:
    DLR/A4.8.1.1
  • Product ID:
    2CDG110172R0011
  • EAN:
    4016779882378
  • Catalog Description:
    DLR/A4.8.1.1 DALI Light Controller, 4-fold, SM
  • Long Description:
    Surface mounting Device for switching and dimming of 8 independent groups of luminaries. Up to 64 DALI participants can be connected to one DALI control line. When combined with the light sensor LF/U 2.1 the device can be used as a 4-fold light controller for constant light control. Additionally a staircase and master / slave function is integrated. A great number of status feedback e.g. lamp and ballast fault can be transferred from DALI to KNX. With this functions the DALI light controller is a key factor in every energy efficient building automation. With his surface mounting housing it is possible to insert the device central in false ceiling or underfloor installation.

Ordering

  • EAN:
    4016779882378
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    919019909
  • E-Number (Finland):
    2815278
  • E-Number (Sweden):
    1738111

Dimensions

  • Product Net Depth / Length:
    202 mm
  • Product Net Height:
    147 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.51 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779882378
  • Package Level 1 Depth / Length:
    206 mm
  • Package Level 1 Height:
    195 mm
  • Package Level 1 Width:
    54 mm
  • Package Level 1 Gross Weight:
    0.66 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
    DALI
  • Degree of Protection:
    IP54
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds