Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WZ/S1.3.1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WZ/S1.3.1.2

General Information

  • Extended Product Type:
    WZ/S1.3.1.2
  • Product ID:
    2CDG110184R0011
  • EAN:
    4016779928977
  • Catalog Description:
    WZ/S1.3.1.2 Weather Unit, MDRC
  • Long Description:
    The weather unit WZ/S is used to detect and process weather data from the weather sensor. The weather sensor is providing data for twilight, brightness in 3 directions, rain, temperature, information on day/night, wind speed, date and time. 4 value memory stands for order, per value memory can 24 values be stored. The weather unit can only be used with the weather sensor WES/A. An integrated power supply is supplying the voltage for the weather sensor. The device can be operated with a suppy voltage of 115 to 230 V, 50/60 Hz.

Ordering

  • EAN:
    4016779928977
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405551205
  • E-Number (Finland):
    2815538
  • E-Number (Sweden):
    1738709

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.23 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779928977
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.27 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds