You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ABA/S 1.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ABA/S 1.2.1

General Information

  • Extended Product Type:
    ABA/S 1.2.1
  • Product ID:
    2CDG110192R0011
  • EAN:
    4016779929936
  • Catalog Description:
    ABA/S1.2.1 Logic Controller, MDRC
  • Long Description:
    Provides extensive logic functions. The logic editor is integrated into the ETS. Up to 3000 logic gates are possible. Simulation for testing. User-defined function blocks can be created and saved. Requires 24 V DC auxiliary voltage or PoE alternatively.

Ordering

  • EAN:
    4016779929936
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670115
  • E-Number (Finland):
    2815597
  • E-Number (Sweden):
    1739158

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.192 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779929936
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Gross Weight:
    0.228 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000676 - Logic component for bus system
  • ETIM 8:
    EC000676 - Logic component for bus system
  • eClass:
    V11.0 : 27143103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    32151705
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • SCIP:
    585d1a3d-dbc0-4d88-9de5-ea2f14c189f2 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links