Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ABA/S1.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads

ABA/S1.2.1

General Information

  • Extended Product Type:
    ABA/S1.2.1
  • Product ID:
    2CDG110192R0011
  • EAN:
    4016779929936
  • Catalog Description:
    ABA/S1.2.1 Logic Controller, MDRC
  • Long Description:
    Provides extensive logic functions. The logic editor is integrated into the ETS. Up to 3000 logic gates are possible. Simulation for testing. User-defined function blocks can be created and saved. Requires 24 V DC auxiliary voltage or PoE alternatively.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Automation, Logic and Time Control » Logic and Application Controllers

Ordering

  • EAN:
    4016779929936
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    99.5 mm
  • Product Net Depth / Length:
    64 mm
  • Product Net Weight:
    0.192 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.228 kg
  • Package Level 1 EAN:
    4016779929936

Additional Information

  • Auxiliary Voltage AC/DC:
    24 V DC
  • Brand / Label:
    ABB
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Number of Outputs:
    0
  • Power Loss:
    3 W
  • Product Main Type:
    Logic and Application Controllers
  • Product Name:
    Automation, Logic and Time Control
  • Voltage Range:
    24 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000676 - Logic component for bus system
  • ETIM 6:
    EC000676 - Logic component for bus system
  • ETIM 7:
    EC000676 - Logic component for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143103
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds