Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FCA/S1.2.2.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FCA/S1.2.2.2

General Information

  • Extended Product Type:
    FCA/S1.2.2.2
  • Product ID:
    2CDG110193R0011
  • EAN:
    4016779942171
  • Catalog Description:
    FCA/S1.2.2.2 Fan Coil Actuator, 0-10 V, Manual Operation, MDRC
  • Long Description:
    Controls typical fan coil units by two analogue outputs for 0 - 10 V valve drives and a 3 channel output for fan with up to 3 stages. A additional load (up to 16 A) like a auxiliary heating can be controlled by a switch output. Window sensors, condensed water sensors and temperature sensors can be connected to the three universal inputs. The device has a manual operation for quick maintenance. The Fan Coil Actuator supports the ABB i-bus Tool for advanced diagnosis and improved commissioning.

Ordering

  • Replacement Product ID (NEW):
    2CDG110213R0011
  • EAN:
    4016779942171
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1738901

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    108 mm
  • Product Net Weight:
    0.3 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779942171
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.34 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Width in Number of Modular Spacings:
    6

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • eClass:
    V11.0 : 27143147
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds