You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DG/S 1.64.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DG/S 1.64.1.1

General Information

  • Extended Product Type:
    DG/S 1.64.1.1
  • Product ID:
    2CDG110198R0011
  • EAN:
    4016779942669
  • Catalog Description:
    DG/S1.64.1.1 DALI Gateway, Basic, 1-fold, MDRC
  • Long Description:
    For controlling DALI devices via the ABB i-bus®. One DALI output for up to 64 DALI slaves. DALI power supply is integrated. Control and status feedback is carried out via KNX per DALI slave (64), with lighting groups (16), together in broadcast or per scenes (16). Extensive fault and error messages are available Self-contained emergency converter (64) acc. EN 62386-202 will be supported. By means of KNX and emergency converter different emergency tests (e.g. function and duration test) can be triggered. Feedback is sent. Slave-, staircase-, force-, block- and scene- function are integrated. DALI telegram rate can change.
    For diagnostic use and individual change of the DALI address or group assignment a separate Software-Tool is available

Ordering

  • EAN:
    4016779942669
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670305
  • E-Number (Finland):
    2815584
  • E-Number (Sweden):
    1739089

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779942669
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.18 kg

Technical

  • Compatible Bus Systems:
    DALI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • SCIP:
    202aa237-cd1a-4cd1-8f22-4e17f0717ba9 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links