Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DG/S1.64.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DG/S1.64.1.1

General Information

  • Extended Product Type:
    DG/S1.64.1.1
  • Product ID:
    2CDG110198R0011
  • EAN:
    4016779942669
  • Catalog Description:
    DG/S1.64.1.1 DALI Gateway, Basic, 1-fold, MDRC
  • Long Description:
    For controlling DALI devices via the ABB i-bus®. One DALI output for up to 64 DALI slaves. DALI power supply is integrated. Control and status feedback is carried out via KNX per DALI slave (64), with lighting groups (16), together in broadcast or per scenes (16). Extensive fault and error messages are available Self-contained emergency converter (64) acc. EN 62386-202 will be supported. By means of KNX and emergency converter different emergency tests (e.g. function and duration test) can be triggered. Feedback is sent. Slave-, staircase-, force-, block- and scene- function are integrated. DALI telegram rate can change.
    For diagnostic use and individual change of the DALI address or group assignment a separate Software-Tool is available

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » DALI Gateways and Light Controllers

Ordering

  • EAN:
    4016779942669
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670305
  • E-Number (Sweden):
    1739089

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779942669
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.18 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system
  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    7.0 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds