Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: DG/S 2.64.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

DG/S 2.64.1.1

General Information

  • Extended Product Type:
    DG/S 2.64.1.1
  • Product ID:
    2CDG110199R0011
  • EAN:
    4016779942850
  • Catalog Description:
    DG/S2.64.1.1 DALI Gateway, Basic, 2-fold, MDRC
  • Long Description:
    Single-Master DALI Controller certificated acc. to DALI-2 (EN 62386). The device is used to control DALI or DALI-2 standard devices via ABB i-bus® KNX. Two DALI outputs for up to 2x64 DALI participants. The DALI power supply is integrated. Control and status feedback is carried out via KNX per DALI participants (2x64), with lighting groups (2x16), together in broadcast or per scenes (2x16). Extensive fault and error messages are available. Slave-, staircase-, force-, block- and scene- function are integrated. Self-contained emergency converter, DT1 acc. EN 62386-202 will be supported. By means of KNX and emergency converter, different emergency tests (e.g., function and duration test) can be triggered. Other DALI devices e.g., DT6 or DT8 can be controlled via standard DALI commands acc. to EN 62386-102.
    For diagnostic use and individual change of the DALI address or group assignment a separate software tool (ABB i-bus® Tool) is available.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC507165D0111
  • Standards:
    DIN EN 50090-2-2: 1996+Corrigendum:1997+A1:2002+A2:2007
    DIN EN 60669-2-1:2010-09
    EN 60669-2-1 2004/A12:2010
  • Auxiliary Voltage AC/DC:
    110 ... 230 V AC
  • Input Voltage (Uin):
    85 ... 264 V AC
  • Power Loss:
    4 W
  • Communication Interface:
    DALI interface
  • Number of Outputs:
    2
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
    DALI
  • Product Range:
    KNX
  • Software Updateable:
    Yes
  • Integrated Webserver:
    No
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CDK507169D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    64299150-b132-4960-9f61-198f02c15350 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.15 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links