Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AC/S1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AC/S1.1.1

General Information

  • Extended Product Type:
    AC/S1.1.1
  • Product ID:
    2CDG110205R0011
  • EAN:
    4016779011808
  • Catalog Description:
    AC/S1.1.1 Application Controller, Basic, MDRC
  • Long Description:
    Automation Controller with pre-defined Automation Modules for a holistic Heating, Ventilation and Air Conditioning (HVAC) Automation Solution from Central HVAC to Room Automation to meet the Energy Efficiencies Objectives like EN 15232 or LEED. Automation Modules for example Schedule, Set Point Calculation, Heat Curve Calculation, Data Logging and Device Monitoring. Own Automation Modules can be created by a graphical Logic Editor. The Controller has an automatic generated web based User Interface to monitor and manage the KNX System.
    The Engineering is done completely by the ETS. An additional external Software is not required.

Ordering

  • EAN:
    4016779011808
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814554
  • E-Number (Sweden):
    1739445

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.192 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779011808
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Gross Weight:
    0.228 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000676 - Logic component for bus system
  • ETIM 8:
    EC000676 - Logic component for bus system
  • eClass:
    V11.0 : 27143103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    32151705
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • SCIP:
    409e1af2-c759-49be-a209-4f0f674bced9 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds