Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AC/S1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AC/S1.1.1

General Information

  • Extended Product Type:
    AC/S1.1.1
  • Product ID:
    2CDG110205R0011
  • EAN:
    4016779011808
  • Catalog Description:
    AC/S1.1.1 Application Controller, Basic, MDRC
  • Long Description:
    Automation Controller with pre-defined Automation Modules for a holistic Heating, Ventilation and Air Conditioning (HVAC) Automation Solution from Central HVAC to Room Automation to meet the Energy Efficiencies Objectives like EN 15232 or LEED. Automation Modules for example Schedule, Set Point Calculation, Heat Curve Calculation, Data Logging and Device Monitoring. Own Automation Modules can be created by a graphical Logic Editor. The Controller has an automatic generated web based User Interface to monitor and manage the KNX System.
    The Engineering is done completely by the ETS. An additional external Software is not required.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Application Controllers

Ordering

  • EAN:
    4016779011808
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814554
  • E-Number (Sweden):
    1739445

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.192 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779011808
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Width:
    95 mm
  • Package Level 1 Gross Weight:
    0.228 kg

Technical

  • Compatible Bus Systems:
    Other
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000676 - Logic component for bus system
  • ETIM 6:
    EC000676 - Logic component for bus system
  • ETIM 7:
    EC000676 - Logic component for bus system
  • eClass:
    V11.0 : 27143103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    32151705
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds