You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SUG/U1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SUG/U1.1

General Information

  • Extended Product Type:
    SUG/U1.1
  • Product ID:
    2CDG110207R0011
  • EAN:
    4016779997362
  • Catalog Description:
    SUG/U1.1 Split Unit Gateway, FM
  • Long Description:
    The Split Unit Gateway forms the interface between the KNX system and many manufacturers’ air conditioners, so-called split units. The device converts the KNX telegrams into infrared commands and transmits them to the split unit.
    The transmitter of the supplied cable is bonded directly onto the split unit’s receiver. The split unit then no longer receives the commands from a remote control. Instead, it can be operated via any KNX sensors or via a visual display system. The device is put into operation with the ETS, and a free ETS app is available to select the split unit model. Auxiliary voltage is not required.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508175D0201
  • Input Voltage (Uin):
    30 V
  • Power Loss:
    0.4 W
  • Communication Interface:
    IR-interface
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Software Updateable:
    Yes
  • Integrated Webserver:
    No
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.02 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • ETIM 9:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links