Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SUG/U1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SUG/U1.1

General Information

  • Extended Product Type:
    SUG/U1.1
  • Product ID:
    2CDG110207R0011
  • EAN:
    4016779997362
  • Catalog Description:
    SUG/U1.1 Split Unit Gateway, FM
  • Long Description:
    The Split Unit Gateway forms the interface between the KNX system and many manufacturers’ air conditioners, so-called split units. The device converts the KNX telegrams into infrared commands and transmits them to the split unit.
    The transmitter of the supplied cable is bonded directly onto the split unit’s receiver. The split unit then no longer receives the commands from a remote control. Instead, it can be operated via any KNX sensors or via a visual display system. The device is put into operation with the ETS, and a free ETS app is available to select the split unit model. Auxiliary voltage is not required.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Split Unit Interfaces

Ordering

  • E-Number (Sweden):
    1739091
  • E-Number (Switzerland):
    405830305
  • EAN:
    4016779997362
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    4016779997362

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Color:
    Light grey
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted
  • Number of LEDs:
    1
  • Number of Outputs:
    0
  • Power Loss:
    0.4 W
  • Product Main Type:
    Split Unit Interfaces
  • Product Name:
    Heating, Ventilation and Air Conditioning
  • RoHS Date:
    20170808

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system
  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    43222605
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds