Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JRA/S6.230.3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JRA/S6.230.3.1

General Information

  • Extended Product Type:
    JRA/S6.230.3.1
  • Product ID:
    2CDG110208R0011
  • EAN:
    4016779011310
  • Catalog Description:
    JRA/S6.230.3.1 Blind/Roller Shutter Actuator with Binary Inputs, 6-f, MDRC
  • Long Description:
    For the control of 6 independent Blind/ Roller drives or air dampers. Via the 12 binary input a direct operation of the outputs is possible with conventional switch sensors. The binary inputs may also be used for other operations (e.g. switching, dimming). To protect the drives, the output contacts are electromechanically locked against each other.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Shading Control » Blind Actuators 230 V AC

Ordering

  • EAN:
    4016779011310
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405430165
  • E-Number (Finland):
    2814546
  • E-Number (Sweden):
    1739215

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    216 mm
  • Product Net Weight:
    0.55 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779011310
  • Package Level 1 Depth / Length:
    92 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Gross Weight:
    0.56 kg

Technical

  • Compatible Bus Systems:
    Other
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001330 - Shutting actuator for bus system
  • ETIM 6:
    EC001330 - Shutting actuator for bus system
  • ETIM 7:
    EC001330 - Shutting actuator for bus system
  • eClass:
    V11.0 : 27143128
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds