You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HCC/S2.2.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

HCC/S2.2.2.1

General Information

  • Extended Product Type:
    HCC/S2.2.2.1
  • Product ID:
    2CDG110221R0011
  • EAN:
    4016779011648
  • Catalog Description:
    HCC/S2.2.2.1 Heating/Cooling Circuit Controller, 2-f, 3-point, Man Op, MDRC
  • Long Description:
    For the control of a heating or cooling circuit. The device has 2 channels, each with two electronic outputs to control a motor-driven mixing valve (3-Point) of a heating or cooling circuit as well as a relay output (5A) to switch the pump of the circuit. Via 3 binary inputs it is possible to monitor the status of the pump (via potential free contacts) and integrate these feedback into the control of the pump. The flow and return flow temperature are measured and used for the calculation of the control value for the valve output in the integrated controller. The set point temperature is received via the KNX bus. By bundling both channels of the device it is also possible to use it for double pump systems
    The HCC/S 2.2.2.1 features an easy to use manual operation.
    The device supports the ABB i-bus Tool for advanced diagnosis and improved commissioning.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508249D0211
  • Special Functions:
    Valve Protection
  • Voltage Range:
    24 ... 230 V AC/DC
  • Maximum Switching Current:
    5 A
  • Output Current Maximum (Iout):
    0.5 A
  • Power Loss:
    3 W
  • Number of Outputs:
    4
  • Number of Digital Inputs:
    10
  • Compatible Bus Systems:
    KNX (TP)
  • Manipulated Variable:
    Continious
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    140 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.29 kg
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143147
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links