You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BCI/S1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BCI/S1.1.1

General Information

  • Extended Product Type:
    BCI/S1.1.1
  • Product ID:
    2CDG110222R0011
  • EAN:
    4016779011655
  • Catalog Description:
    BCI/S1.1.1 Boiler/Chiller Interface, 1-fold, MDRC
  • Long Description:
    As interface between the KNX system and a heat generator or chiller. Via an analog output (0…10V) the set point or set point adjustment temperature can be transmitted to the heat generator/chiller. The set point itself is received via KNX. Via two binary inputs the device can monitor the status of the heat generator/chiller (via potential free contacts) and send it on the KNX bus. A relay output (5A) is included to switch or enable/disable the heat generator/chiller. With an additional relay output (5A) the pump of the heat generator/chiller can be switched on and off. Via 3 binary inputs it is possible to monitor the status of the pump (via potential free contacts) and integrate these feedback into the control of the pump.
    The device supports the ABB i-bus Tool for advanced diagnosis and improved commissioning.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508254D0211
  • Current Type:
    DC
  • Rated Operational Voltage:
    230 V AC
  • Input Voltage (Uin):
    21 ... 32 V
  • Output Voltage (Uout):
    0 ... 10 V DC
    230 V AC
  • Rated Current (In):
    5 A
  • Maximum Switching Current:
    5 A
  • Maximum Switching Power:
    1150 W
  • Maximum Number of Switching Outputs:
    2
  • Number of Input Channels:
    5
  • Number of Output Channels:
    3
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Suitable for C-Load:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    105 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.21 kg
  • Dimension Diagram:
    2CDC072026F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001584 - I/O device for bus system
  • ETIM 9:
    EC001584 - I/O device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143145
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links