Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: QA/S3.64.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

QA/S3.64.1

General Information

  • Extended Product Type:
    QA/S3.64.1
  • Product ID:
    2CDG110227R0011
  • EAN:
    4016779997768
  • Catalog Description:
    QA/S3.64.1 Energy Analyzer, M-Bus, 64 Devices, MDRC
  • Long Description:
    Energy management solution for capturing and analyzing consumption data of up to 64 electricity, gas, water or heat meters via M-Bus. Web-based user interface with graphical analysis functions such as historical data, dashboard, and more. Various export functions and APIs for further processing of metering data.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC512091D0201
  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    20 A
  • Power Loss:
    3 W
  • Number of Outputs:
    3
  • Maximum Number of Switching Outputs:
    3
  • Compatible Bus Systems:
    m-Bus
  • Product Range:
    KNX
  • Connection Type:
    Direct
  • Manual Operation:
    Yes
  • Model Number:
    Other
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Building Management

Material Compliance

  • RoHS Information:
    2CDK512093D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    54312322-d76b-444e-b8aa-061ca1be824d Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.15 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001102 - Energy management for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143126
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links