Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: QA/S3.64.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

QA/S3.64.1

General Information

  • Extended Product Type:
    QA/S3.64.1
  • Product ID:
    2CDG110227R0011
  • EAN:
    4016779997768
  • Catalog Description:
    QA/S3.64.1 Energy Analyzer, M-Bus, 64 Devices, MDRC
  • Long Description:
    Energy management solution for capturing and analyzing consumption data of up to 64 electricity, gas, water or heat meters via M-Bus. Web-based user interface with graphical analysis functions such as historical data, dashboard, and more. Various export functions and APIs for further processing of metering data.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Energy Management » Energy Gateways and Analysers

Ordering

  • EAN:
    4016779997768
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405810305
  • E-Number (Finland):
    2815593
  • E-Number (Norway):
    4544767
  • E-Number (Sweden):
    0900157

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779997768
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Gross Weight:
    0.19 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001102 - Energy management for bus system
  • ETIM 6:
    EC001102 - Energy management for bus system
  • ETIM 7:
    EC001102 - Energy management for bus system
  • eClass:
    7.0 27143126
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds