You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA/S8.16.2.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SA/S8.16.2.2

General Information

  • Extended Product Type:
    SA/S8.16.2.2
  • Product ID:
    2CDG110263R0011
  • EAN:
    4016779066679
  • Catalog Description:
    SA/S8.16.2.2 Switch Actuator, 8-fold, 16 A, MDRC
  • Long Description:
    The switch actuator uses potential free contacts to switch 8 independent electrical loads via the ABB i-bus®. Manual operation and display of the switching state of the contacts. The 16 A device is especially suited for resistive loads.

Ordering

  • EAN:
    4016779066679
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405 665 085
  • E-Number (Finland):
    2814698
  • E-Number (Sweden):
    1739949

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    140 mm
  • Product Net Weight:
    0.406 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779066679
  • Package Level 1 Depth / Length:
    182 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Gross Weight:
    0.5 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    8

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • eClass:
    V11.0 : 27143125
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    31251516
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links