You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA/S2.16.5.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA/S2.16.5.2

General Information

  • Extended Product Type:
    SA/S2.16.5.2
  • Product ID:
    2CDG110265R0011
  • EAN:
    4016779066457
  • Catalog Description:
    SA/S2.16.5.2 Switch Actuator, 2-fold, 16 A, C-Load, MDRC
  • Long Description:
    The switch actuator uses potential free contacts to switch 2 independent electrical loads via the ABB i-bus® KNX. The device features a manual operation and displaying of the switching state of the outputs. The 16/20 A, 16 A-AC3 (C-load) device is especially suited for loads with high surge currents e.g. flourescent lighting acc. EN 60669.

Technical

  • Voltage Range:
    110 ... 230 V AC
  • Auxiliary Voltage AC/DC:
    KNX
  • Rated Current (In):
    20 A
  • Maximum Switching Current:
    20 A
  • Maximum Switching Power:
    3680 W
  • Power Loss:
    2 W
  • Contact Position Indication:
    ON / OFF
  • Number of Outputs:
    2
  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    2
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Suitable for C-Load:
    Yes
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.14 kg
  • Built-In Depth (t2):
    64.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.207 kg
  • Package Level 1 EAN:
    4016779066457

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2815621
  • E-Number (Sweden):
    1739951
  • E-Number (Switzerland):
    405 667 025
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • ETIM 8:
    EC001097 - Switch actuator for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    31251516
  • eClass:
    V11.0 : 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links