You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DG/S2.64.5.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DG/S2.64.5.1

General Information

  • Extended Product Type:
    DG/S2.64.5.1
  • Product ID:
    2CDG110274R0011
  • EAN:
    4016779067218
  • Catalog Description:
    DG/S2.64.5.1 DALI Gateway, Premium, 2-fold, MDRC
  • Long Description:
    For controlling DALI devices via the ABB i-bus® KNX. Two DALI outputs for up to 2x 64 DALI participants. DALI power supply is integrated. Control and status feedback is carried out via KNX per DALI participants (2x 64), with lighting groups (2x 16), together in broadcast or per scenes (2x 16). DALI devices type DT1 (Self-contained emergency converter acc. EN 62386-202) and type DT8 (colour temperature Tc / tunable white acc. EN 62386-209) will be supported. Extensive fault and error messages are available. By means of KNX and DT1 converter different emergency tests (e.g. function and duration test) can be triggered, test results are transferred back to KNX. With DT8 devices Dim2Warm, HCL, set and dim colour temperature are possible. Slave-, staircase-, force-, block- and scene- function are integrated. Feedback is sent. DALI telegram rate can change. Another function is the standby switch-off in combination with a KNX switch actuator (e.g. SA/S).
    From the ETS application version 2.0 the color functions RGB(W) and HSV(W) can be used. This allows the color of a lamp to be controlled, dimmed and set. In addition to scenes, 4 sequences per DALI output can be parameterized. It is also possible to integrate the DALI Gateways into a load control system. The DALI Gateways determine the operating hours. All these features can be used for individual EVGs and DALI groups.
    For diagnostic use and individual change of the DALI address or group assignment a separate software tool (ABB i-bus® Tool) is available.

Ordering

  • EAN:
    4016779067218
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670335
  • E-Number (Finland):
    2814676
  • E-Number (Sweden):
    1739867

Dimensions

  • Product Net Depth / Length:
    63.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779067218
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.19 kg

Technical

  • Compatible Bus Systems:
    DALI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    4

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • SCIP:
    2c2e07aa-7492-4b9a-9f1c-afad3badffd8 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links