You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SU/S30.640.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SU/S30.640.2

General Information

  • Extended Product Type:
    SU/S30.640.2
  • Product ID:
    2CDG110275R0011
  • EAN:
    4016779085953
  • Catalog Description:
    SU/S30.640.2 Uninterruptible KNX Power Supply, 640 mA, MDRC
  • Long Description:
    Uninterruptible power supply 640 mA with integrated choke for supplying an ABB i-bus® KNX bus line, short-circuit- and overload-proof.
    LEDs to indicate the status of the bus current, mains voltage, and battery voltage. Wide range input from 85…265 V AC, 50/60 Hz.
    The power supply can charge the accumulator module AM/S 12.1 or up to 2 rechargeable batteries in normal operation.
    The bus voltage is provided utilising the batteries in the event of a mains failure.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK108466A4477
  • Buffer Voltage:
    Yes
  • Output Current Maximum (Iout):
    0.64 A
  • Power Loss:
    10 W
  • Number of LEDs:
    1
  • Number of Integrated Chokes:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.498 kg
  • Dimension Diagram:
    2CDC072027F0017

Ordering

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000675 - Power supply for bus system
  • ETIM 9:
    EC000675 - Power supply for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 95
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links