Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ST/K1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ST/K1.1

General Information

  • Extended Product Type:
    ST/K1.1
  • Product ID:
    2CDG120004R0011
  • EAN:
    4016779630221
  • Catalog Description:
    ST/K1.1 Electromotor Valve Drive
  • Long Description:
    The drive is a proportional valve drive for controlling heating valves and is mounted on thermostat valve bases. Valve Adapters VA10, VA78 for conventional valves are supplied. The control is carried out via a continuous KNX room thermostat. The actual valve position is indicated by 5 LEDs. The valve drive has two binary inputs for a presence contact and/or window contact and for further signal indication. With integrated Bus Coupler.

Ordering

  • EAN:
    4016779630221
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405710105
  • E-Number (Finland):
    2815198
  • E-Number (Sweden):
    1738005

Dimensions

  • Product Net Depth / Length:
    82.5 mm
  • Product Net Height:
    65 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779630221
  • Package Level 1 Depth / Length:
    86 mm
  • Package Level 1 Height:
    89 mm
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Gross Weight:
    0.26 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Built-on

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000792 - Actuating drive for bus system
  • ETIM 6:
    EC000792 - Actuating drive for bus system
  • ETIM 7:
    EC000792 - Actuating drive for bus system
  • eClass:
    V11.0 : 27143135
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds