You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VA/Z10.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VA/Z10.1

General Information

  • Extended Product Type:
    VA/Z10.1
  • Product ID:
    2CDG120009R0011
  • EAN:
    4016779653190
  • Catalog Description:
    VA/Z10.1 Valve Adapter, M 30 x 1.5, for Dumser, Chronatherm, Vescal, KaMo
  • Long Description:
    The Valve Adapter is used for the snap-on mounting of Thermoelectric Valve Drives TSA/K 230.2 and TSA/K 24.2 on valve bases or in heating circuit distributors. The adapter is compatible for valves of Dumser, Chronatherm, Vescal and KaMo.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508055D0101
  • Power Loss:
    0 W
  • Number of Digital Inputs:
    0
  • Product Range:
    KNX
    free@home
  • Mounting Type:
    Accessory
  • Product Type:
    Valve Adaptor
  • Manual Operation:
    No
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.045 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143192
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links