You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IPM/S 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

IPM/S 1.1

General Information

  • Extended Product Type:
    IPM/S 1.1
  • Product ID:
    2CDG120036R0011
  • EAN:
    4016779697903
  • Catalog Description:
    IPM/S1.1 IP Patch Module, MDRC
  • Long Description:
    The IP Patch Module consists of an RJ-45 module and a mounting adapter for fixing to the mounting rail.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC502061D0202
  • Power Loss:
    0 W
  • Number of Outputs:
    1
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    light grey
  • Number of Batteries:
    0

Environmental

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    18 mm
  • Product Net Height:
    73 mm
  • Product Net Depth / Length:
    66.7 mm
  • Product Net Weight:
    0.052 kg
  • Dimension Diagram:
    2CDC072023F0019

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001128 - Patch panel copper (twisted pair)
  • ETIM 9:
    EC001128 - Patch panel copper (twisted pair)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 19170112
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links