You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FW/S8.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FW/S8.2.1

General Information

  • Extended Product Type:
    FW/S8.2.1
  • Product ID:
    2CDG120039R0011
  • EAN:
    4016779906661
  • Catalog Description:
    FW/S8.2.1 Radio Time Switch, 8 Channels, MDRC
  • Long Description:
    The Radio Time Switch sends current time and date on the bus. The time can be optionally received via a DCF or GPS antenna. Furthermore the device can be used to easily adjust the time programs.

Ordering

  • EAN:
    4016779906661
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405960505
  • E-Number (Finland):
    2815428
  • E-Number (Sweden):
    1738419

Dimensions

  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    53 mm
  • Product Net Weight:
    0.156 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906661
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Gross Weight:
    0.329 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Screen Size:
    2 in
  • Width in Number of Modular Spacings:
    3

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000689 - Time switch for bus system
  • ETIM 8:
    EC000689 - Time switch for bus system
  • eClass:
    V11.0 : 27143140
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links