Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: HS/S 4.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HS/S 4.2.1

General Information

  • Extended Product Type:
    HS/S 4.2.1
  • Product ID:
    2CDG120044R0011
  • EAN:
    4016779906722
  • Catalog Description:
    HS/S4.2.1 Outside Light Sensor Interface, MDRC
  • Long Description:
    The device can be used as a twilight switch (1 ... 100 lux) or as a light value switch (100 ... 20.000 lux). One Outside Light Sensor LFO/A 1.1 is supplied with the device.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » Light Level Sensors

Ordering

  • EAN:
    4016779906722
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.187 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Gross Weight:
    0.243 kg
  • Package Level 1 EAN:
    4016779906722

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    KNX V
  • Brand / Label:
    ABB
  • Degree of Protection:
    IP20
  • Illuminance:
    1 - 100000 Lux lx
  • Mounting Type:
    DIN-rail
  • Number of Channels:
    10
  • Number of LEDs:
    0
  • Number of Outputs:
    0
  • Power Loss:
    1 W
  • Product Main Type:
    Light Level Sensors
  • Product Name:
    Lighting Control
  • RoHS Date:
    20160420
  • Screen Size:
    2 in

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000927 - Brightness sensor for bus system
  • ETIM 5:
    EC000927 - Brightness sensor for bus system
  • ETIM 6:
    EC000927 - Brightness sensor for bus system
  • ETIM 7:
    EC000927 - Brightness sensor for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143111
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds