Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: LFO/A1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

LFO/A1.1

General Information

  • Extended Product Type:
    LFO/A1.1
  • Product ID:
    2CDG120045R0011
  • EAN:
    4016779906739
  • Catalog Description:
    LFO/A1.1 Outside Light Sensor for HS/S4.2.1, SM
  • Long Description:
    Outside Light Sensor for the connection with the Interface HS/S 4.2.1.

Ordering

  • EAN:
    4016779906739
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405469905
  • E-Number (Finland):
    2815443
  • E-Number (Sweden):
    1738425

Dimensions

  • Product Net Depth / Length:
    44 mm
  • Product Net Height:
    95 mm
  • Product Net Width:
    44 mm
  • Product Net Weight:
    0.041 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906739
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP55
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000927 - Brightness sensor for bus system
  • ETIM 8:
    EC000927 - Brightness sensor for bus system
  • eClass:
    V11.0 : 27143111
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds