You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EG/A32.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

EG/A32.2.1

General Information

  • Extended Product Type:
    EG/A32.2.1
  • Product ID:
    2CDG120047R0011
  • EAN:
    4016779942577
  • Catalog Description:
    EG/A32.2.1 KNX/EnOcean Gateway, SM
  • Long Description:
    The EnOcean gateway establishes a connection between KNX and EnOcean devices and allows bidirectional transmission of signals and telegrams. The frequency of this product (868.3 MHz) is not approved for all countries. Please check the technical documentation below.

Ordering

  • EAN:
    4016779942577
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    205831105
  • E-Number (Finland):
    2815466
  • E-Number (Sweden):
    1738580

Dimensions

  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    28 mm
  • Product Net Width:
    70 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779942577
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Height:
    104 mm
  • Package Level 1 Width:
    83 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Technical

  • Compatible Bus Systems:
    EnOcean
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links