Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SE/K1.868.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SE/K1.868.1

General Information

  • Extended Product Type:
    SE/K1.868.1
  • Product ID:
    2CDG120051R0011
  • EAN:
    4016779996990
  • Catalog Description:
    SE/K1.868.1 Valve Drive EnOcean
  • Long Description:
    The Valve Drive EnOcean is used for efficient room temperature control. It communicates via the wireless, bidirectional EnOcean protocol.
    The Valve Drive has a large display for showing the current room temperature setpoint and a setting dial for manual setpoint adjustment.
    Via the ABB i-bus KNX/EnOcean Gateway (EG/A 32.2.1) the Valve Drive EnOcean can easily be included in every KNX system

Ordering

  • EAN:
    4016779996990
  • Customs Tariff Number:
    85369095
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405570305

Dimensions

  • Product Net Depth / Length:
    57 mm
  • Product Net Height:
    100 mm
  • Product Net Width:
    57 mm
  • Product Net Weight:
    0.25 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779996990
  • Package Level 1 Depth / Length:
    60 mm
  • Package Level 1 Height:
    108 mm
  • Package Level 1 Width:
    60 mm
  • Package Level 1 Gross Weight:
    0.27 kg

Technical

  • Compatible Bus Systems:
    EnOcean
  • Degree of Protection:
    IP30
  • Mounting Type:
    Built-on
  • Screen Size:
    1.8 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000792 - Actuating drive for bus system
  • ETIM 8:
    EC000792 - Actuating drive for bus system
  • eClass:
    V11.0 : 27143135
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds