You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TR/A 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TR/A 1.1

General Information

  • Extended Product Type:
    TR/A 1.1
  • Product ID:
    2CDG120060R0011
  • EAN:
    4016779015721
  • Catalog Description:
    TR/A1.1 Time Receiver GPS, SM
  • Long Description:
    For the reception and processing of the GPS signal, as well as for brightness and temperature measurement. The sensor measures the brightness and outside temperature and sends them on the KNX bus. Likewise the time, date and geographical coordinates are send to the KNX bus. Additionally the sunrise and sunset times are also send to the bus. With integrated Bus Coupler.

Technical

  • Voltage Range:
    KNX
  • Power Loss:
    0.3 W
  • Communication Interface:
    GPS
  • Number of Outputs:
    0
  • Number of Channels:
    1
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    ABB i-bus® KNX
  • Mounting Type:
    Surface Mounted
  • Product Type:
    Support antenna
  • Options Provided:
    Weekly program
    Daily program
  • Manual Operation:
    No
  • Color:
    white
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP54
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    89.5 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    4016779015721

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85269180
  • E-Number (Finland):
    2814548
  • E-Number (Sweden):
    1739221
  • E-Number (Switzerland):
    405992005
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC000689 - Time switch for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8526 91 80
  • eClass:
    V11.0 : 27143140
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links