Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ISP/S8.1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ISP/S8.1.1.1

General Information

  • Extended Product Type:
    ISP/S8.1.1.1
  • Product ID:
    2CDG120083R0011
  • EAN:
    4053546045529
  • Catalog Description:
    ISP/S8.1.1.1 IP Switch PoE, 8 Ports, Fast Ethernet, 55 W, MDRC
  • Long Description:
    The IP Switch PoE is an industrial-grade, 8 Ports, Fast Ethernet (100 Mbit/s), PoE (55 W), unmanaged switch with plug-and-play capabilities, designed for installation in electrical distribution boards and small housings for rapid mounting on 35mm DIN rails (to EN 60715).

Ordering

  • EAN:
    4053546045529
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405701605
  • E-Number (Finland):
    7405701
  • E-Number (Norway):
    6307463
  • E-Number (Sweden):
    1740124

Dimensions

  • Product Net Depth / Length:
    210 mm
  • Product Net Height:
    64 mm
  • Product Net Width:
    90 mm
  • Product Net Weight:
    0.41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4053546045529
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Gross Weight:
    0.51 kg

Technical

  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    12

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    No declaration needed

Classifications

  • ETIM 7:
    EC000734 - Network switch
  • ETIM 8:
    EC000734 - Network switch
  • eClass:
    V11.0 : 19170130
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds