Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TD-C1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TD-C1.1

General Information

  • Extended Product Type:
    TD-C1.1
  • Product ID:
    2CDG220023R0011
  • EAN:
    4013614552410
  • Catalog Description:
    TD-C1.1 Gas Detector with Relay Contact
  • Long Description:
    The Gas Detector is designed to monitor residential and commercial rooms. It can be used as a standalone device, or connected to the inputs of ABB intrusion and fire alarm control panels or ABB i‑bus® KNX devices. It requires an external power supply. The detector is also highly sensitive to combustible gases. It is suitable for monitoring combustible gases such as propane, methane and butane, as well as acetylene, city gas and natural
    gas.

Ordering

  • EAN:
    4013614552410
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    114 mm
  • Product Net Height:
    47 mm
  • Product Net Width:
    114 mm
  • Product Net Weight:
    0.121 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4013614552410
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    49 mm
  • Package Level 1 Width:
    115 mm
  • Package Level 1 Gross Weight:
    0.167 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC002455 - Gas detector
  • ETIM 8:
    EC002455 - Gas detector
  • eClass:
    V7.0 : 40050103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds