You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MC-C1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MC-C1.1

General Information

  • Extended Product Type:
    MC-C1.1
  • Product ID:
    2CDG250006R0011
  • EAN:
    4016779067300
  • Catalog Description:
    MC-C1.1 Rolling Door Reed Contact,Gr. 2
  • Long Description:
    The reed contact for rolling doors is mounted mainly on rolling, sliding and tilting doors. The contact housing is mounted on the ground (a flat support surface is required). Only screws made of anti-magnetic material are allowed to be used for mounting. Due to the weatherproof and mechanically stable design of the contact housing, the circuit is largely protected against damage when rubber-tired vehicles drive over it. The 4-wire cable is protected by a plastic-coated metal hose.

Technical

  • Voltage Range:
    10 ... 30 V DC
  • Power Loss:
    0 W
  • Number of Outputs:
    0
  • Number of Digital Inputs:
    0
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP67
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    16.5 mm
  • Product Net Depth / Length:
    146 mm
  • Product Net Weight:
    0.29 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    4016779067300

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365011
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001761 - Opening detector for intrusion detection system
  • ETIM 8:
    EC001761 - Opening detector for intrusion detection system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 11
  • eClass:
    V11.0 : 27390312
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links