Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FC600/BREL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FC600/BREL

General Information

  • Extended Product Type:
    FC600/BREL
  • Product ID:
    2CDG430051R0011
  • EAN:
    4016779708401
  • Catalog Description:
    FC600/BREL Relay Base, 12/24 V
  • Long Description:
    FC600/BREL Relay Base 12/24 V DC for connecting detectors from series FC600/FC650 to Intrusion alarm panels an KNX-Security-Components. This does not form a EN54 fire-alarm-system

Ordering

  • EAN:
    4016779708401
  • Customs Tariff Number:
    85311030
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    961870403

Dimensions

  • Product Net Depth / Length:
    27 mm
  • Product Net Height:
    110 mm
  • Product Net Width:
    110 mm
  • Product Net Weight:
    0.058 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779708401
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Gross Weight:
    0.08 kg

Technical

  • Degree of Protection:
    IP30
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001489 - Socket for fire alarm detector
  • ETIM 8:
    EC001489 - Socket for fire detector
  • eClass:
    V11.0 : 40040109
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds