You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS-M-64.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PS-M-64.1.1

General Information

  • Extended Product Type:
    PS-M-64.1.1
  • Product ID:
    2CDG510001R0011
  • EAN:
    4016779941839
  • Catalog Description:
    PS-M-64.1.1 Power Supply, 640 mA, MDRC
  • Long Description:
    Free@home power supply generate and monitor the system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. The power suppliehas a wide range input from 85…265 V AC, 50/60 Hz.

Technical

  • Voltage Range:
    110 ... 230 V AC
  • Buffer Voltage:
    No
  • Output Current Maximum (Iout):
    0.64 A
  • Power Loss:
    9 W
  • Number of Outputs:
    1
  • Number of LEDs:
    1
  • Number of Integrated Chokes:
    1
  • Number of Supplied Lines:
    1
  • Compatible Bus Systems:
    free@home
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    4016779941839

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044083
  • E-Number (Finland):
    2815496
  • E-Number (Sweden):
    1701117
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000675 - Power supply for bus system
  • ETIM 8:
    EC000675 - Power supply for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Voltage source and generator / Voltage source
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 40 83
  • UNSPSC:
    39121004
  • eClass:
    V11.0 : 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links