Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: BI-F-2.0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BI-F-2.0.1

General Information

  • Extended Product Type:
    BI-F-2.0.1
  • Product ID:
    2CDG510002R0011
  • EAN:
    4016779941679
  • Catalog Description:
    BI-F-2.0.1 Binary Input, 2-fold, FM
  • Long Description:
    2 channels can be connected with conventional push-buttons or auxiliary contacts. The information of contact scanning can be used to control free@home actuators or for indicate status information. The contact scanning voltage are made available by binary input device. The devices are supplied by free@home bus, there is no additional power supply neccessary. The compact design allows the installation of conventionell 60 mm installation box or device box.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDG941152P0002
  • Input Voltage (Uin):
    20 V
  • Input Voltage Type:
    pulsed
  • Power Loss:
    0.8 W
  • Number of LEDs:
    1
  • Number of Digital Inputs:
    2
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK504095D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    c7e1c58e-8508-44fe-a9d1-095675ed0266 Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    39 mm
  • Product Net Height:
    12 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.043 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000688 - Binary input for bus system
  • eClass:
    V11.0 : 27143121
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links