Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: BI-M-4.0.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BI-M-4.0.1

General Information

  • Extended Product Type:
    BI-M-4.0.1
  • Product ID:
    2CDG510004R0011
  • EAN:
    4016779941778
  • Catalog Description:
    BI-M-4.0.1 Binary Input, 4-fold, 230 V, MDRC
  • Long Description:
    The device detects AC/DC signals of 10 - 230 V via 4 channels. The information of the signal evaluation can be used for controlling ABB-free@home® actuators or for recording status information.
    The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDG941150P0002
  • Input Voltage (Uin):
    10 ... 230 V
  • Input Voltage Type:
    AC/DC
  • Power Loss:
    1.6 W
  • Number of LEDs:
    1
  • Number of Digital Inputs:
    4
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK504097D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.1 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072025F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000688 - Binary input for bus system
  • eClass:
    V11.0 : 27143121
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links