You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SUG-F-1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SUG-F-1.1

General Information

  • Extended Product Type:
    SUG-F-1.1
  • Product ID:
    2CDG510005R0011
  • EAN:
    4016779945578
  • Catalog Description:
    SUG-F-1.1 Split Unit Gateway, FM
  • Long Description:
    The device is used to interface between the free@home system and many manufacturers’ air conditioners, so-called split units. The device converts the free@home telegrams into infrared commands and transmits them to the split unit. The transmitter of the supplied cable is bonded directly onto the split unit’s receiver. The split unit then no longer receives the commands from a remote control. Instead, it can be operated via any free@home sensors. The model of the split unit can be selected during commissioning. Auxiliary voltage is not required.

Technical

  • Voltage Range:
    10 ... 30 V DC
  • Input Voltage (Uin):
    24 V DC
  • Power Loss:
    0.4 W
  • Number of Outputs:
    0
  • Number of LEDs:
    1
  • Number of Digital Inputs:
    0
  • Compatible Bus Systems:
    free@home
  • Mounting Type:
    Flush Mounted
  • Software Updateable:
    Yes
  • Integrated Webserver:
    No
  • Manual Operation:
    No
  • Color:
    Grey
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Gross Weight:
    0.05 kg
  • Package Level 1 EAN:
    4016779945578

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • E-Number (Finland):
    2815663
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8517 62 00
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links