Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: SA-M-8.8.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SA-M-8.8.1

General Information

  • Extended Product Type:
    SA-M-8.8.1
  • Product ID:
    2CDG510007R0011
  • EAN:
    4016779945561
  • Catalog Description:
    SA-M-8.8.1 Switch Actuator I/O, 8-fold, 6 A, MDRC
  • Long Description:
    Combination device with 8 binary inputs and 8 switch actuators. Conventional push-buttons or auxiliary contacts can be connected to 8 channels.The information of the contact enquiry can be used for activating ABB-free@home® actuators or for recording status information.
    The contact polling voltage is made available by the device itself.

Installation

  • Instructions and Manuals:
    2CDC5501D0201
  • Mounting Type:
    DIN-Rail

Technical

  • Data Sheet, Technical Information:
    2CDC5501D0201
  • Voltage Range:
    230 V
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    6 A
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    1200 W
  • Power Loss:
    2 W
  • Contact Position Indication:
    ON / OFF
  • Number of Outputs:
    8
  • Maximum Number of Switching Outputs:
    8
  • Number of Digital Inputs:
    8
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Manual Operation:
    Yes
  • Suitable for C-Load:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK505161D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    feb5b055-0850-4176-8cec-6727dc718e24 Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.3 kg
  • Built-In Depth (t2):
    64.5 mm
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001097 - Switch actuator for bus system
  • eClass:
    V11.0 : 27143125
  • UNSPSC:
    31251516
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links