Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: HA-M-0.6.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

HA-M-0.6.1

General Information

  • Extended Product Type:
    HA-M-0.6.1
  • Product ID:
    2CDG510008R0011
  • EAN:
    4016779941815
  • Catalog Description:
    HA-M-0.6.1 Heating Actuator, 6-fold, 230 V, MDRC
  • Long Description:
    For controlling thermoelectric actuating drives in heating/cooling systems. The outputs are protected against short-circuit and overload. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDG941147P0003
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    0.75 A
  • Output Current Maximum (Iout):
    0.16 A
  • Power Loss:
    2 W
  • Number of Outputs:
    6
  • Compatible Bus Systems:
    free@home (TP)
  • Manipulated Variable:
    Switching
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK508141D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    be8a1f38-ffb3-4655-8caa-8b1ae02ea28b Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.14 kg
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • eClass:
    V11.0 : 27143147
  • UNSPSC:
    39121801
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links