Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: FCA-M-2.3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FCA-M-2.3.1

General Information

  • Extended Product Type:
    FCA-M-2.3.1
  • Product ID:
    2CDG510010R0011
  • EAN:
    4016779945592
  • Catalog Description:
    FCA-M-2.3.1 Fan Coil Actuator, PWM, MDRC
  • Long Description:
    For controlling blower convectors. Supports 2-pipe and 4-pipe system for heating and cooling. The fan speed levels can be switched using a changeover or step switch function.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC550013D0201
  • Special Functions:
    Valve Protection
  • Voltage Range:
    230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Maximum Switching Current:
    6 A
  • Output Current Maximum (Iout):
    6 A
  • Power Loss:
    3 W
  • Number of Outputs:
    3
  • Number of Digital Inputs:
    2
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CDK508166D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    108 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.3 kg
  • Dimension Diagram:
    2CDC072026F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • eClass:
    V11.0 : 27143147
  • UNSPSC:
    39121801
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links