Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: BA-M-4.230.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

BA-M-4.230.1.1

General Information

  • Extended Product Type:
    BA-M-4.230.1.1
  • Product ID:
    2CDG510028R0011
  • EAN:
    4053546111347
  • Catalog Description:
    BA-M-4.230.1.1 Blind Actuator, 4-fold 230 V, MDRC
  • Long Description:
    For controlling 4 independent blind or roller shutter drives. The bus can be connected via enclosed terminal block.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B5408
  • Data Sheet, Technical Information (Part 2):
    2CKA001473B5408
  • Current Type:
    AC/DC
  • Special Functions:
    Switching
  • Voltage Range:
    110 ... 230 V AC
  • Output Voltage (Uout):
    230 V AC
  • Rated Current (In):
    6 A
  • Maximum Switching Current:
    6 A
  • Maximum Switching Power:
    1200 W
  • Power Loss:
    1.5 W
  • Number of Outputs:
    4
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    free@home (TP)
  • Manual Operation:
    No
  • Color:
    grey
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E7788
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    70 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.272 kg
  • Built-In Depth (t2):
    63.5 mm
  • Dimension Diagram:
    2CDC072033F0015

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001330 - Shutting actuator for bus system
  • eClass:
    V11.0 : 27143128
  • UNSPSC:
    39121801
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links