Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S753DR-K16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

S753DR-K16

General Information

  • Extended Product Type:
    S753DR-K16
  • Product ID:
    2CDH783001R0467
  • EAN:
    4016779838474
  • Catalog Description:
    S753DR-K16 Selective Main Circuit Breaker
  • Long Description:
    Selective main circuit-breakers of the S 750 DR series are SMCBs based on DIN VDE 0641-21 with voltage-independent operating principle. This means that they do not rely on a control circuit to make or break contact (SHU) and are therefore particularly suitable for use in energy distributionsystems with maximum availability requirements. They offer total selectivity to downstream MCBs and outstanding selectivity to upstream protective devices due to unique current limiting selectivity.

Technical

  • Standards:
    DIN VDE 0641-21
  • Tripping Characteristic:
    K (Selective)
  • Function:
    Single Pole Switching
  • Suitable for Isolation:
    Yes
  • Rated Operational Voltage:
    400 V AC
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
    at 2000 m 8 kV
    at Sea Level 9.8 kV
  • Dielectric Test Voltage:
    50/60 Hz, 1 min: 2 kV
  • Rated Current (In):
    16 A
  • Rated Short-Circuit Capacity (Icn):
    (400 V AC) 25 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 3.9 W
  • Power Supply Connection:
    Arbitrary
  • Contact Position Indication:
    Red ON / Green OFF
  • Number of Poles:
    3
  • Overvoltage Category:
    IV
  • Tightening Torque:
    2.5 ... 3 N·m
  • Mounting Type:
    DIN-Rail
  • Screw Terminal Type:
    Cable Clamp
  • Actuator Marking:
    I / O
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Recommended Screw Driver:
    Cross Recess Pozidriv 2
    Slotted 1 x 5.5
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible with Ferrule 2.5 ... 50 mm²
    Flexible 2.5 ... 50 mm²
    Rigid 2.5 ... 50 mm²
    Stranded 2.5 ... 50 mm²
  • Installation Size:
    acc. to DIN 43880 3
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • Pollution Degree:
    3
  • Environmental Conditions:
    28 cycles
    with 55 °C / 90-96 %
    and 25 °C / 95-100 %
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2g, 20 cycles at 5 ... 150 ... 5Hz
  • Resistance to Shock acc. to IEC 60068-2-27:
    30g / 3 shocks / 11 ms
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    96 mm
  • Product Net Weight:
    1.05 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    133 mm
  • Package Level 1 Height:
    108 mm
  • Package Level 1 Depth / Length:
    157 mm
  • Package Level 1 Gross Weight:
    1.15 kg
  • Package Level 1 EAN:
    4016779841894

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001047 - Selective main line circuit breaker
  • ETIM 8:
    EC001047 - Selective main line circuit breaker
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / Safety switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 95
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27141903
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds