Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PS1/60/16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PS1/60/16

General Information

  • Extended Product Type:
    PS1/60/16
  • Product ID:
    2CDL210001R1660
  • EAN:
    4016779516655
  • Catalog Description:
    PS1/60/16 Busbar
  • Long Description:
    PS1/60/16 Busbar

Accessories

Identifier Description Type Qty Unit Of Measure
2CDL200001R0012
BSK Shock Protection Cap BSK 5 piece
2CDL200003R5001
SZ-ESK3 Feeder Terminal SZ-ESK3 10 piece
2CDL200001R0004
PS-END 0 End Cap PS-END 0 50 piece

Technical

  • Standards:
    IEC/EN 60947-1
  • Suitable For:
    S200
    F200
    DDA200
  • Suitable for Product Class:
    1-pole devices (e.g. S201-SD201)
    Residual Current Circuit Breakers with Overcurrent Protection
  • Rated Operational Voltage:
    690 V AC/DC
    Maximum 690 V
  • Rated Short-time Withstand Current Low Voltage (Icw):
    25 kA
  • Rated Uninterrupted Current (Iu):
    80 A
  • Rated Frequency (f):
    50 / 60 Hz
    DC
  • Pitch:
    44698.0
  • Number of Poles:
    60
  • Number of Phases:
    1
  • Number of Mountable Devices:
    60
  • Number of Terminals (Nterm):
    60
  • Overvoltage Category:
    III
  • Accessory Type:
    Busbar
  • Connection Type:
    Pin
  • Housing Material:
    Light grey, RAL 7035
  • Mounting Position:
    Any
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey
  • Rated Cross-Section:
    16 mm²

Environmental

  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    DIN EN 60068

Dimensions

  • Width in Number of Modular Spacings:
    60
  • Product Net Width:
    20 mm
  • Product Net Height:
    17 mm
  • Product Net Depth / Length:
    1050 mm
  • Product Net Weight:
    0.41 kg
  • Product Net Length:
    1050 mm

Container Information

  • Package Level 1 Units:
    20 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    140 mm
  • Package Level 1 Depth / Length:
    1100 mm
  • Package Level 1 Gross Weight:
    0.87 kg
  • Package Level 1 EAN:
    4016779516655

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    3259606
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000215 - Phase busbar
  • ETIM 8:
    EC000215 - Phase busbar
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536 90 10
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27371306
  • Object Classification Code:
    W
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds